REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=50 L=86 mm
Manufacturer Part Number 1005-50-86
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 50
L mm 86
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-40-70REF. 1005 HEADED GUIDE BUSH D=40 L=70 mm4070
1005-40-76REF. 1005 HEADED GUIDE BUSH D=40 L=76 mm4076
1005-40-86REF. 1005 HEADED GUIDE BUSH D=40 L=86 mm4086
1005-40-100REF. 1005 HEADED GUIDE BUSH D=40 L=100 mm40100
1005-40-106REF. 1005 HEADED GUIDE BUSH D=40 L=106 mm40106
1005-40-125REF. 1005 HEADED GUIDE BUSH D=40 L=125 mm40125
1005-50-63REF. 1005 HEADED GUIDE BUSH D=50 L=63 mm5063
1005-50-76REF. 1005 HEADED GUIDE BUSH D=50 L=76 mm5076
1005-50-80REF. 1005 HEADED GUIDE BUSH D=50 L=80 mm5080
1005-50-86REF. 1005 HEADED GUIDE BUSH D=50 L=86 mm5086

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map