REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=50 L=140 mm
Manufacturer Part Number 1005-50-140
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 50
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-50-100REF. 1005 HEADED GUIDE BUSH D=50 L=100 mm50100
1005-50-106REF. 1005 HEADED GUIDE BUSH D=50 L=106 mm50106
1005-50-125REF. 1005 HEADED GUIDE BUSH D=50 L=125 mm50125
1005-50-140REF. 1005 HEADED GUIDE BUSH D=50 L=140 mm50140
1005-63-80REF. 1005 HEADED GUIDE BUSH D=63 L=80 mm6380
1005-63-86REF. 1005 HEADED GUIDE BUSH D=63 L=86 mm6386
1005-63-100REF. 1005 HEADED GUIDE BUSH D=63 L=100 mm63100
1005-63-106REF. 1005 HEADED GUIDE BUSH D=63 L=106 mm63106
1005-63-125REF. 1005 HEADED GUIDE BUSH D=63 L=125 mm63125
1005-63-140REF. 1005 HEADED GUIDE BUSH D=63 L=140 mm63140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map