REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=40 L=40 mm
Manufacturer Part Number 1005-40-40
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 40
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-32-80REF. 1005 HEADED GUIDE BUSH D=32 L=80 mm3280
1005-32-100REF. 1005 HEADED GUIDE BUSH D=32 L=100 mm32100
1005-40-20REF. 1005 HEADED GUIDE BUSH D=40 L=20 mm4020
1005-40-25REF. 1005 HEADED GUIDE BUSH D=40 L=25 mm4025
1005-40-32REF. 1005 HEADED GUIDE BUSH D=40 L=32 mm4032
1005-40-40REF. 1005 HEADED GUIDE BUSH D=40 L=40 mm4040
1005-40-46REF. 1005 HEADED GUIDE BUSH D=40 L=46 mm4046
1005-40-50REF. 1005 HEADED GUIDE BUSH D=40 L=50 mm4050
1005-40-56REF. 1005 HEADED GUIDE BUSH D=40 L=56 mm4056
1005-40-67REF. 1005 HEADED GUIDE BUSH D=40 L=67 mm4067

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map