REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=40 L=20 mm
Manufacturer Part Number 1005-40-20
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 40
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-8-12,5REF. 1005 HEADED GUIDE BUSH D=8 L=12,5 mm812,5
1005-8-16REF. 1005 HEADED GUIDE BUSH D=8 L=16 mm816
1005-8-20REF. 1005 HEADED GUIDE BUSH D=8 L=20 mm820
1005-8-23REF. 1005 HEADED GUIDE BUSH D=8 L=23 mm823
1005-8-25REF. 1005 HEADED GUIDE BUSH D=8 L=25 mm825
1005-8-32REF. 1005 HEADED GUIDE BUSH D=8 L=32 mm832
1005-10-12,5REF. 1005 HEADED GUIDE BUSH D=10 L=12,5 mm1012,5
1005-10-16REF. 1005 HEADED GUIDE BUSH D=10 L=16 mm1016
1005-10-20REF. 1005 HEADED GUIDE BUSH D=10 L=20 mm1020
1005-10-23REF. 1005 HEADED GUIDE BUSH D=10 L=23 mm1023

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map