REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=32 L=32 mm
Manufacturer Part Number 1005-32-32
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 32
L mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-30-106REF. 1005 HEADED GUIDE BUSH D=30 L=106 mm30106
1005-30-125REF. 1005 HEADED GUIDE BUSH D=30 L=125 mm30125
1005-32-32REF. 1005 HEADED GUIDE BUSH D=32 L=32 mm3232
1005-32-37REF. 1005 HEADED GUIDE BUSH D=32 L=37 mm3237
1005-32-40REF. 1005 HEADED GUIDE BUSH D=32 L=40 mm3240
1005-32-46REF. 1005 HEADED GUIDE BUSH D=32 L=46 mm3246
1005-32-50REF. 1005 HEADED GUIDE BUSH D=32 L=50 mm3250
1005-32-56REF. 1005 HEADED GUIDE BUSH D=32 L=56 mm3256
1005-32-63REF. 1005 HEADED GUIDE BUSH D=32 L=63 mm3263
1005-32-70REF. 1005 HEADED GUIDE BUSH D=32 L=70 mm3270

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map