REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=30 L=56 mm
Manufacturer Part Number 1005-30-56
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 30
L mm 56
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-30-46REF. 1005 HEADED GUIDE BUSH D=30 L=46 mm3046
1005-30-50REF. 1005 HEADED GUIDE BUSH D=30 L=50 mm3050
1005-30-56REF. 1005 HEADED GUIDE BUSH D=30 L=56 mm3056
1005-30-63REF. 1005 HEADED GUIDE BUSH D=30 L=63 mm3063
1005-30-67REF. 1005 HEADED GUIDE BUSH D=30 L=67 mm3067
1005-30-70REF. 1005 HEADED GUIDE BUSH D=30 L=70 mm3070
1005-30-76REF. 1005 HEADED GUIDE BUSH D=30 L=76 mm3076
1005-30-80REF. 1005 HEADED GUIDE BUSH D=30 L=80 mm3080
1005-30-86REF. 1005 HEADED GUIDE BUSH D=30 L=86 mm3086
1005-30-100REF. 1005 HEADED GUIDE BUSH D=30 L=100 mm30100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map