REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=30 L=20 mm
Manufacturer Part Number 1005-30-20
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 30
L mm 20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-25-80REF. 1005 HEADED GUIDE BUSH D=25 L=80 mm2580
1005-25-86REF. 1005 HEADED GUIDE BUSH D=25 L=86 mm2586
1005-25-100REF. 1005 HEADED GUIDE BUSH D=25 L=100 mm25100
1005-25-106REF. 1005 HEADED GUIDE BUSH D=25 L=106 mm25106
1005-25-125REF. 1005 HEADED GUIDE BUSH D=25 L=125 mm25125
1005-30-20REF. 1005 HEADED GUIDE BUSH D=30 L=20 mm3020
1005-30-25REF. 1005 HEADED GUIDE BUSH D=30 L=25 mm3025
1005-30-32REF. 1005 HEADED GUIDE BUSH D=30 L=32 mm3032
1005-30-37REF. 1005 HEADED GUIDE BUSH D=30 L=37 mm3037
1005-30-40REF. 1005 HEADED GUIDE BUSH D=30 L=40 mm3040

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map