REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=20 L=56 mm
Manufacturer Part Number 1005-20-56
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 20
L mm 56
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-20-23REF. 1005 HEADED GUIDE BUSH D=20 L=23 mm2023
1005-20-25REF. 1005 HEADED GUIDE BUSH D=20 L=25 mm2025
1005-20-32REF. 1005 HEADED GUIDE BUSH D=20 L=32 mm2032
1005-20-37REF. 1005 HEADED GUIDE BUSH D=20 L=37 mm2037
1005-20-40REF. 1005 HEADED GUIDE BUSH D=20 L=40 mm2040
1005-20-46REF. 1005 HEADED GUIDE BUSH D=20 L=46 mm2046
1005-20-50REF. 1005 HEADED GUIDE BUSH D=20 L=50 mm2050
1005-20-56REF. 1005 HEADED GUIDE BUSH D=20 L=56 mm2056
1005-20-63REF. 1005 HEADED GUIDE BUSH D=20 L=63 mm2063
1005-20-67REF. 1005 HEADED GUIDE BUSH D=20 L=67 mm2067

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map