REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=20 L=100 mm
Manufacturer Part Number 1005-20-100
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 20
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-20-70REF. 1005 HEADED GUIDE BUSH D=20 L=70 mm2070
1005-20-76REF. 1005 HEADED GUIDE BUSH D=20 L=76 mm2076
1005-20-80REF. 1005 HEADED GUIDE BUSH D=20 L=80 mm2080
1005-20-86REF. 1005 HEADED GUIDE BUSH D=20 L=86 mm2086
1005-20-100REF. 1005 HEADED GUIDE BUSH D=20 L=100 mm20100
1005-20-106REF. 1005 HEADED GUIDE BUSH D=20 L=106 mm20106
1005-20-125REF. 1005 HEADED GUIDE BUSH D=20 L=125 mm20125
1005-25-20REF. 1005 HEADED GUIDE BUSH D=25 L=20 mm2520
1005-25-23REF. 1005 HEADED GUIDE BUSH D=25 L=23 mm2523
1005-25-25REF. 1005 HEADED GUIDE BUSH D=25 L=25 mm2525

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map