REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=18 L=46 mm
Manufacturer Part Number 1005-18-46
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 18
L mm 46
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-18-16REF. 1005 HEADED GUIDE BUSH D=18 L=16 mm1816
1005-18-20REF. 1005 HEADED GUIDE BUSH D=18 L=20 mm1820
1005-18-23REF. 1005 HEADED GUIDE BUSH D=18 L=23 mm1823
1005-18-25REF. 1005 HEADED GUIDE BUSH D=18 L=25 mm1825
1005-18-32REF. 1005 HEADED GUIDE BUSH D=18 L=32 mm1832
1005-18-37REF. 1005 HEADED GUIDE BUSH D=18 L=37 mm1837
1005-18-46REF. 1005 HEADED GUIDE BUSH D=18 L=46 mm1846
1005-18-67REF. 1005 HEADED GUIDE BUSH D=18 L=67 mm1867
1005-20-16REF. 1005 HEADED GUIDE BUSH D=20 L=16 mm2016
1005-20-20REF. 1005 HEADED GUIDE BUSH D=20 L=20 mm2020

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map