REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=16 L=50 mm
Manufacturer Part Number 1005-16-50
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 16
L mm 50
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-16-32REF. 1005 HEADED GUIDE BUSH D=16 L=32 mm1632
1005-16-37REF. 1005 HEADED GUIDE BUSH D=16 L=37 mm1637
1005-16-40REF. 1005 HEADED GUIDE BUSH D=16 L=40 mm1640
1005-16-46REF. 1005 HEADED GUIDE BUSH D=16 L=46 mm1646
1005-16-50REF. 1005 HEADED GUIDE BUSH D=16 L=50 mm1650
1005-16-56REF. 1005 HEADED GUIDE BUSH D=16 L=56 mm1656
1005-16-63REF. 1005 HEADED GUIDE BUSH D=16 L=63 mm1663
1005-16-67REF. 1005 HEADED GUIDE BUSH D=16 L=67 mm1667
1005-16-70REF. 1005 HEADED GUIDE BUSH D=16 L=70 mm1670
1005-16-76REF. 1005 HEADED GUIDE BUSH D=16 L=76 mm1676

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map