REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=14 L=40 mm
Manufacturer Part Number 1005-14-40
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 14
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-14-32REF. 1005 HEADED GUIDE BUSH D=14 L=32 mm1432
1005-14-37REF. 1005 HEADED GUIDE BUSH D=14 L=37 mm1437
1005-14-40REF. 1005 HEADED GUIDE BUSH D=14 L=40 mm1440
1005-14-46REF. 1005 HEADED GUIDE BUSH D=14 L=46 mm1446
1005-14-50REF. 1005 HEADED GUIDE BUSH D=14 L=50 mm1450
1005-14-56REF. 1005 HEADED GUIDE BUSH D=14 L=56 mm1456
1005-16-16REF. 1005 HEADED GUIDE BUSH D=16 L=16 mm1616
1005-16-20REF. 1005 HEADED GUIDE BUSH D=16 L=20 mm1620
1005-16-23REF. 1005 HEADED GUIDE BUSH D=16 L=23 mm1623
1005-16-25REF. 1005 HEADED GUIDE BUSH D=16 L=25 mm1625

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map