REF. 1005 HEADED GUIDE BUSH

Manufacturer RABOURDIN
Description REF. 1005 HEADED GUIDE BUSH D=10 L=25 mm
Manufacturer Part Number 1005-10-25
E-Shop link https://eshop.rabourdin.fr/en/2-flanged-guide-bushing.html
D mm 10
L mm 25
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
1005-10-25REF. 1005 HEADED GUIDE BUSH D=10 L=25 mm1025
1005-10-32REF. 1005 HEADED GUIDE BUSH D=10 L=32 mm1032
1005-10-37REF. 1005 HEADED GUIDE BUSH D=10 L=37 mm1037
1005-12-12,5REF. 1005 HEADED GUIDE BUSH D=12 L=12,5 mm1212,5
1005-12-23REF. 1005 HEADED GUIDE BUSH D=12 L=23 mm1223
1005-12-37REF. 1005 HEADED GUIDE BUSH D=12 L=37 mm1237
1005-14-16REF. 1005 HEADED GUIDE BUSH D=14 L=16 mm1416
1005-14-20REF. 1005 HEADED GUIDE BUSH D=14 L=20 mm1420
1005-14-23REF. 1005 HEADED GUIDE BUSH D=14 L=23 mm1423
1005-14-25REF. 1005 HEADED GUIDE BUSH D=14 L=25 mm1425

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map