Multiple Configuration PCB Headers & Receptacles

 
Manufacturer TE Connectivity
Description 80 SYS50 S/M HDR DRST SHRDSN
Manufacturer Part Number 5-104549-9
Product Page https://www.te.com/usa-en/product-5-104549-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU System 50
Connector & Contact Terminates To Printed Circuit Board
Centerline (Pitch) [mm] 1.27
Number of Positions 80
PCB Mount Orientation Vertical
Header Type Shrouded
Contact Type Pin
Row-to-Row Spacing [mm] 2.54
Number of Rows 2
CAD models
Please make sure this software has been installed.

Product selection

Documentation