ABS resin, black, similar to RAL 9005, with fine structure on the visible surfaces. (4)
Aluminium (21)
Handle collapsible of aluminium-profile. Side blanking caps of PA6 (3)
Handle tray of aluminium-profile. Side blanking caps polyamide, semimatt, black (21)
Plastique ABS (4)
Plastique composite (5)
Plastique polyamide (2)
Polyamide PA6, glass bead reinforced (4)
Pressure-molded aluminium GD AlSi 8 Cu3 (24)
Stainless steel high gloss electropolished, material no. 1.4301 (2)
Stainless steel high gloss electropolished, material no. 1.4301, version EE-03 additionally in brushed design and from the material no. 1.4404 (316L) available (4)
Stainless steel high gloss electropolished, material no. 1.4301. (2)
Stainless steel high gloss electropolished, material no. 1.4301. Version EE-07 also with material no. 1.4404 (316L) available. (2)
Thermoplastic PA 6, glass ball reinforced, fine-grain structure in visible surface, in 4 different colour versions (8)
Thermoplastic PA 6, glass bead reinforcement, fine-grain structure in visible surface, in 4 different colour versions (4)
Tray and handle made of polyamide PA 6, black, similar to RAL 9005 (2)
Tray handle and collapsible handle of aluminium profile AlMgSi0,5, polyamide side cover plates, matt finish, black (24)
termoplastic PA6, glass ball reinforced (1)