Classification TraceParts> Composants mécaniques> Etanchéité> Joints pour pistons et tiges>

Joints de piston et de tige (joints pour les deux cas d'utilisations)

7 résultats
Trier par 
Piston/Rod Seals Type D-4
Piston/Rod Seals Type D-4
Piston/Rod Seals Type D-6(d between 55mm and 236mm)
Piston/Rod Seals Type D-6(d between 55mm and 236mm)
Piston/Rod Seals Type D-6(d between 8mm and 53.97mm)
Piston/Rod Seals Type D-6(d between 8mm and 53.97mm)
Piston/Rod Seals Type D-7
Piston/Rod Seals Type D-7
Piston/Rod Seals Type UN(d between 10mm and 12.5mm)
Piston/Rod Seals Type UN(d between 10mm and 12.5mm)
Piston/Rod Seals Type UN(d between 13mm and 15.8mm)
Piston/Rod Seals Type UN(d between 13mm and 15.8mm)
Piston/Rod Seals Type UN(d between 4mm and 9mm)
Piston/Rod Seals Type UN(d between 4mm and 9mm)