Medium-Pressure Drop Feeder - Direct Drive

 
Manufacturer Zeppelin
Description DFM 400
Manufacturer Part Number DFM 400 - 46.0 - AH SS AH - DSM
Product Page https://www.zeppelin-systems.com/de/en/products/conveying/rotary-valves/
Material options Housing Aluminum/Stainless/Cast Iron
Material Options Rotor Stainless/Steel
Rotor Volume (L/Rev) 46,0
Width A 1180
Length B 841
Height H 600
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Description du produit

The medium pressure DFM rotary feeder is used for feeding and discharging bulk materials into pressure and vacuum conveying systems. The rotary feeder can be operated with an operating pressure between -1.0 and 1.5 bar(g) (-14.5 and 21.7 psi(g)) while maintaining minimum leakage values. The differential pressure between inlet and outlet can amount up to 1.5 bar (21.7 psi).

Contactez le fournisseur

Zeppelin Systems USA

Zeppelin Systems USA

The Plant Engineering business unit specializes in developing and manufacturing components and systems for handling high-quality bulk materials. They are used worldwide in the chemical, plastics, and rubber and tire industries, as well as the food sector. Zeppelin Systems provides all plant engineering services from a single source, from basic engineering through in-house production of components and control technology to final installation and a comprehensive after-sales service. In addition, the Quality Service division offers quality management services for the aerospace and automotive industries. In the test centers, customers can also test their formulas or perform trials that are designed for plant optimization.

Google Map