Recessed raised countersunk head tapping screw - threading with two threads for plastic materials - cross recess type Z - with point (type TA)

Standard UNI 9710
Description Screw UNI 9710-Pz-TA 3x12
Part number UNI 9710-Pz-TA d 3 x l 12
Sélection de produit
Selector Nominal Ø (mm) Pitch (mm) Head height (mm) Comment
1 3 2.1 1.5
2 3.5 2.5 1.7
3 4 2.7 2.1
4 4.5 2.8 2.3 Non prefered
5 5 3 2.5
6 5.5 3 3
7 6 3.1 3.4
8 7 3.5 3.8
Nominal Ø (mm)
Pitch (mm)
Head height (mm)
Comment