NEMA Square D 9007 Limit Switches, 9007 T/FT Severe Duty 59mm Metal Body, Rotary lever operated, 9007FT, rotary, spring return CCW, seq 5, style D, 0.5" NPT

Manufacturer Telemecanique Sensors
Description 9007 T/FT Severe Duty 59mm Metal Body, Rotary lever operated, Ordered separately, CCW, 1 N.O./1 N.C. Snap Action, 1/2-14 NPT
Part Number 9007TYD5
Sélection de produit
Selector Part Number Actuation Conduit thread Type of contact
1 9007TYD5 CCW 1/2-14 NPT 1 N.O./1 N.C. Snap Action
2 9007TUD5 CCW 1/2-14 NPT 1 N.O./1 N.C. Snap Action
Part Number
Actuation
Conduit thread
Type of contact
Documentations
Contactez le fournisseur
Telemecanique Sensors