1

Spline Shafts, Steel (C45), Standard: DIN ISO 14-B (DIN 5463)

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spline Shafts, drawn according to DIN ISO 14-B [DIN 5463} made of C45
Reference KW11-1000
Sélection de produit
Selector Order no. Number of Wedge d1 (mm) d2 (mm) b (mm) L (mm) Weight (kg) Material
1 KW11-1000 6 11 14 3 1000 0.949 C45
2 KW11-1500 6 11 14 3 1500 1.42 C45
3 KW11-2000 6 11 14 3 2000 1.9 C45
4 KW11-3000 6 11 14 3 3000 2.85 C45
5 KW13-1000 6 13 16 3.5 1000 1.287 C45
6 KW13-1500 6 13 16 3.5 1500 1.93 C45
7 KW13-2000 6 13 16 3.5 2000 2.57 C45
8 KW13-3000 6 13 16 3.5 3000 3.86 C45
9 KW16-1000 6 16 20 4 1000 1.911 C45
10 KW16-1500 6 16 20 4 1500 2.87 C45
11 KW16-2000 6 16 20 4 2000 3.82 C45
12 KW16-3000 6 16 20 4 3000 5.73 C45
13 KW18-1000 6 18 22 5 1000 2.453 C45
14 KW18-1500 6 18 22 5 1500 3.68 C45
15 KW18-2000 6 18 22 5 2000 4.91 C45
16 KW18-3000 6 18 22 5 3000 7.36 C45
17 KW21-1000 6 21 25 5 1000 3.139 C45
18 KW21-1500 6 21 25 5 1500 4.71 C45
19 KW21-2000 6 21 25 5 2000 6.28 C45
20 KW21-3000 6 21 25 5 3000 9.42 C45
21 KW23-1000 6 23 28 6 1000 3.964 C45
22 KW23-1500 6 23 28 6 1500 5.95 C45
23 KW23-2000 6 23 28 6 2000 7.93 C45
24 KW23-3000 6 23 28 6 3000 11.89 C45
25 KW26-1000 6 26 32 6 1000 5.008 C45
26 KW26-1500 6 26 32 6 1500 7.51 C45
27 KW26-2000 6 26 32 6 2000 10.02 C45
28 KW26-3000 6 26 32 6 3000 15.02 C45
29 KW28-1000 6 28 34 7 1000 5.816 C45
30 KW28-1500 6 28 34 7 1500 8.72 C45
31 KW28-2000 6 28 34 7 2000 11.63 C45
32 KW28-3000 6 28 34 7 3000 17.45 C45
33 KW32-1000 8 32 38 6 1000 7.433 C45
34 KW32-1500 8 32 38 6 1500 11.15 C45
35 KW32-2000 8 32 38 6 2000 14.87 C45
36 KW32-3000 8 32 38 6 3000 22.3 C45
37 KW36-1000 8 36 42 7 1000 9.302 C45
38 KW36-1500 8 36 42 7 1500 13.95 C45
39 KW36-2000 8 36 42 7 2000 18.6 C45
40 KW36-3000 8 36 42 7 3000 27.91 C45
41 KW42-1000 8 42 48 8 1000 12.371 C45
42 KW42-1500 8 42 48 8 1500 18.56 C45
43 KW42-2000 8 42 48 8 2000 24.74 C45
44 KW42-3000 8 42 48 8 3000 37.11 C45
Order no.
Number of Wedge
d1 (mm)
d2 (mm)
b (mm)
L (mm)
Weight (kg)
Material
Contactez le fournisseur
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.