TE Connectivity
De TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 24P MTA100 CONN ASSY POL 15AU
Part Number 5-644038-4
URL https://www.te.com/usa-en/product-5-644038-4.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTA 100
Height [MM] 6.99
Height [in] .275
Length [MM] 60.96
Length [in] 2.4
Width [MM] 13.21
Width [in] .52
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Wire Size [MMSQ] .3 – .4
Wire Size [AWG] 22
Operating Voltage [VAC] 250
Modèles CAO
Partager
Assurez-vous que ce logiciel a été installé.

Sélection de produit