Expanded Beam Fiber Optics

Manufacturer TE Connectivity
Description CABLE ADPT, SEALED BULKHEAD, HA, 5.7
Part Number 1918932-5
URL http://www.te.com/usa-en/product-1918932-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HD.7,PRC
Outside Cable Diameter (Max) [mm] 5.5
Product Type Cable Adapter Kit
Shell Material Aluminum Alloy
Mounts To Bulkhead
Shell Finish Hard Anodize
Boot Material EPDM
Booted Yes
Bulkhead Style Sealed
Sélection de produit
Selector Part Number Description Buy Now Series Outside Cable Diameter (Max) [mm] Product Type Shell Material Mounts To Shell Finish Boot Material Booted Bulkhead Style
1 1918932-5 CABLE ADPT, SEALED BULKHEAD, HA, 5.7 Buy Now HD.7,PRC 5.5 Cable Adapter Kit Aluminum Alloy Bulkhead Hard Anodize EPDM Yes Sealed
2 1918932-6 CABLE ADPT, SEALED BULKHEAD, HA, 6.2 Buy Now PRC 6 Cable Adapter Kit Aluminum Alloy Bulkhead Hard Anodize EPDM Yes Sealed
Part Number
Description
Buy Now
Series
Outside Cable Diameter (Max) [mm]
Product Type
Shell Material
Mounts To
Shell Finish
Boot Material
Booted
Bulkhead Style
Documentations
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.