Data Bus Couplers

Manufacturer TE Connectivity
Description D-500-L458-2-614-360 - CL2704-000
Part Number CL2704-000
URL http://www.te.com/usa-en/product-CL2704-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) CL2704-000
Cable Length [mm] 9144
Cable Length [in] 360
Operating Temperature (Max) [°C] 150
Cable Type 10614 (EMP Hardened)
Connection Type Solder
Product Type Data Bus Component
Design With Internal Terminator but with Reverse Bus
Eyelet Without
Number of Stubs 2
Sélection de produit
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Cable Length [mm] Cable Length [in] Operating Temperature (Max) [°C] Cable Type Connection Type Product Type Design Eyelet Number of Stubs
1 CL2704-000 D-500-L458-2-614-360 - CL2704-000 Buy Now CL2704-000 9144 360 150 10614 (EMP Hardened) Solder Data Bus Component With Internal Terminator but with Reverse Bus Without 2
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Cable Length [mm]
Cable Length [in]
Operating Temperature (Max) [°C]
Cable Type
Connection Type
Product Type
Design
Eyelet
Number of Stubs
Documentations
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.