D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description .8MM CHAMP,BULK KIT - 010-5846-00
Part Number 787231-1
URL http://www.te.com/usa-en/product-787231-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CHAMP .8 mm Connector
Also Known As (Marketing Alias) 010-5846-00
Accessory Type Backshell Kit
Shielded Yes
Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
Packaging Method Bulk
Packaging Quantity 100
Product Type Connector
Spring Material Stainless Steel
Connector & Contact Terminates To Wire & Cable
Number of Positions 36
Backshell Material Steel
Spring Latch Cover Flammability Rating UL 94V-0
Spring Latch Cover Material ABS/PC Alloy
Backshell Plating Finish Bright
Backshell Plating Material Nickel
Cover Flammability Rating UL 94V-0
Sélection de produit
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Accessory Type Shielded Comment Packaging Method Packaging Quantity Product Type Spring Material Connector & Contact Terminates To Number of Positions Backshell Material Spring Latch Cover Flammability Rating Spring Latch Cover Material Backshell Plating Finish Backshell Plating Material Cover Flammability Rating
1 787231-1 .8MM CHAMP,BULK KIT - 010-5846-00 Buy Now CHAMP .8 mm Connector 010-5846-00 Backshell Kit Yes Meets Very High Density Cable Interconnect (VHDCI) Standard. Bulk 100 Connector Stainless Steel Wire & Cable 36 Steel UL 94V-0 ABS/PC Alloy Bright Nickel UL 94V-0
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Accessory Type
Shielded
Comment
Packaging Method
Packaging Quantity
Product Type
Spring Material
Connector & Contact Terminates To
Number of Positions
Backshell Material
Spring Latch Cover Flammability Rating
Spring Latch Cover Material
Backshell Plating Finish
Backshell Plating Material
Cover Flammability Rating
Documentations
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.