PCB D-Sub Connectors

Manufacturer TE Connectivity
Description .8MM CHAMP STACK RCPT ASSY
Part Number 5787962-2
URL http://www.te.com/usa-en/product-5787962-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CHAMP .8 mm Connector
Mounting Hole Diameter [mm] 1.2
PCB Thickness (Recommended) [mm] 1.6
Post Size [mm] .254
Termination Post Length [mm] 3.56
Termination Post Length [in] .14
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .031
Contact Current Rating (Max) [A] .3
Connector Style Receptacle
Number of Rows 4
Profile High
Housing Color Black
Housing Material Thermoplastic
Mounting Angle Right Angle
Packaging Method Box
Packaging Quantity 50
Preloaded Yes
Product Category Connectors - Printed Circuit Board
Product Classification Connector - Board-to-Board
Product Type Connector
Shell Material Carbon Steel
Shell Plating Material Nickel
Shielded Yes
UL Flammability Rating UL 94V-0
Row-to-Row Spacing .8
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 68
Sealable No
Contact Base Material Phosphor Bronze
Number of Signal Positions 68
PCB Mount Retention Type Retention Leg
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Mating Connector Lock Type Mounting Holes
Panel Mount Feature With
Stacked Yes
Insert Flammability Rating UL 94V-0
Mating Connector Lock With
PCB Mount Alignment Without
PCB Mounting Style Surface Mount
Approved Standards UL E28476
Insert Material Thermoplastic
Center Ground Plate Without
Sélection de produit
Selector Part Number Description Buy Now Series Mounting Hole Diameter [mm] PCB Thickness (Recommended) [mm] Post Size [mm] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Number of Rows Profile Housing Color Housing Material Mounting Angle Packaging Method Packaging Quantity Preloaded Product Category Product Classification Product Type Shell Material Shell Plating Material Shielded UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Number of Signal Positions PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Mating Connector Lock Type Panel Mount Feature Stacked Insert Flammability Rating Mating Connector Lock PCB Mount Alignment PCB Mounting Style Approved Standards Insert Material Center Ground Plate
1 5787962-2 .8MM CHAMP STACK RCPT ASSY Buy Now CHAMP .8 mm Connector 1.2 1.6 .254 3.56 .14 -55 – 85 -67 – 185 .8 .031 .3 Receptacle 4 High Black Thermoplastic Right Angle Box 50 Yes Connectors - Printed Circuit Board Connector - Board-to-Board Connector Carbon Steel Nickel Yes UL 94V-0 .8 Printed Circuit Board Board Mount Signal Cable-to-Board 68 No Phosphor Bronze 68 Retention Leg Right Angle With Tin Mounting Holes With Yes UL 94V-0 With Without Surface Mount UL E28476 Thermoplastic Without
Part Number
Description
Buy Now
Series
Mounting Hole Diameter [mm]
PCB Thickness (Recommended) [mm]
Post Size [mm]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Number of Rows
Profile
Housing Color
Housing Material
Mounting Angle
Packaging Method
Packaging Quantity
Preloaded
Product Category
Product Classification
Product Type
Shell Material
Shell Plating Material
Shielded
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Number of Signal Positions
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Mating Connector Lock Type
Panel Mount Feature
Stacked
Insert Flammability Rating
Mating Connector Lock
PCB Mount Alignment
PCB Mounting Style
Approved Standards
Insert Material
Center Ground Plate
Documentations
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.