DIP Sockets

Manufacturer TE Connectivity
Description 514-AG10D=SOCKET ASSY - 1-1437531-7
Part Number 1-1437531-7
URL http://www.te.com/usa-en/product-1-1437531-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Augat 500 Series
Also Known As (Marketing Alias) 1-1437531-7
Row-to-Row Spacing [mm] 7.62
Row-to-Row Spacing [in] .3
Contact Mating Area Plating Thickness [µin] 25
Insulation Resistance [MO] 5000
Length [in] .7
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Height Above PC Board [mm] 4.57
Height Above PC Board [in] .18
Contact Resistance [mO] 10
Profile Standard
Mounting Angle Vertical
Contact Termination Type Through Hole
Contact Mating Area Plating Material Gold
Contact Type Pin
Housing Material Polyester
Mating Alignment With
Mating Alignment Type Polarization
Number of Rows 2
Packaging Method Box & Tube
Packaging Quantity 34
Product Type Socket
Socket Type DIP
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 14
Contact Base Material Beryllium Copper
PCB Mount Retention Without
Mating Contact Type Four-Fingered
PCB Contact Termination Area Plating Material Gold
Frame Style Closed
Socket Style Standard
Leg Style Straight
Sleeve Material Brass/Copper
Sleeve Plating Material Gold
DIP Socket Type Closed Frame
Contact Fabrication Screw Machine
Sélection de produit
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Contact Type Housing Material Mating Alignment Mating Alignment Type Number of Rows Packaging Method Packaging Quantity Product Type Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material PCB Mount Retention Mating Contact Type PCB Contact Termination Area Plating Material Frame Style Socket Style Leg Style Sleeve Material Sleeve Plating Material DIP Socket Type Contact Fabrication
1 1-1437531-7 514-AG10D=SOCKET ASSY - 1-1437531-7 Buy Now Augat 500 Series 1-1437531-7 7.62 .3 25 5000 .7 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Box & Tube 34 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 14 Beryllium Copper Without Four-Fingered Gold Closed Standard Straight Brass/Copper Gold Closed Frame Screw Machine
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Contact Type
Housing Material
Mating Alignment
Mating Alignment Type
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
PCB Mount Retention
Mating Contact Type
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Leg Style
Sleeve Material
Sleeve Plating Material
DIP Socket Type
Contact Fabrication
Documentations
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.