Ribbon Cable Connectors

Manufacturer TE Connectivity
Description 14 WAY GREY MK II RECP
Part Number 1-215882-4
URL http://www.te.com/usa-en/product-1-215882-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP-LATCH - NOVO
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µin] 30
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Number of Rows 2
Connector Style Receptacle
Mating Alignment Type Polarization
Contact Mating Area Plating Material Gold
Housing Color Gray
Product Type Connector
Wire/Cable Type Ribbon Cable
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 14
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Mating Connector Lock Type Latch
Mating Connector Lock With
Sélection de produit
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Number of Rows Connector Style Mating Alignment Type Contact Mating Area Plating Material Housing Color Product Type Wire/Cable Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Termination Method to Wire & Cable Mating Connector Lock Type Mating Connector Lock
1 1-215882-4 14 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 14 Insulation Displacement Crimp (IDC) Latch With
12 1-215911-0 10 WAY GREY MK II RECP - 1-0215911-0 Buy Now AMP-LATCH - NOVO 1-0215911-0 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 10 Insulation Displacement Crimp (IDC) Latch With
23 1-215911-4 14 WAY GREY MK II RECP - 1-0215911-4 Buy Now AMP-LATCH - NOVO 1-0215911-4 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 14 Insulation Displacement Crimp (IDC) Latch With
33 1-215911-6 16 WAY GREY MK II RECP - 1-0215911-6 Buy Now AMP-LATCH - NOVO 1-0215911-6 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 16 Insulation Displacement Crimp (IDC) Latch With
34 1-215915-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 10 Insulation Displacement Crimp (IDC) Latch With
35 1-215915-4 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 14 Insulation Displacement Crimp (IDC) Latch With
36 1-215915-6 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 16 Insulation Displacement Crimp (IDC) Latch With
37 1-215919-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 10 Insulation Displacement Crimp (IDC) Latch With
38 1-215919-4 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 14 Insulation Displacement Crimp (IDC) Latch With
2 1-215919-6 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 16 Insulation Displacement Crimp (IDC) Latch With
3 2-215911-0 20 WAY GREY MK II RECP - 41.049.00 Buy Now AMP-LATCH - NOVO 41.049.00 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 20 Insulation Displacement Crimp (IDC) Latch With
4 2-215911-6 26 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 26 Insulation Displacement Crimp (IDC) Latch With
5 2-215915-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 20 Insulation Displacement Crimp (IDC) Latch With
6 2-215915-6 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 26 Insulation Displacement Crimp (IDC) Latch With
7 2-215919-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 20 Insulation Displacement Crimp (IDC) Latch With
8 2-215919-6 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 26 Insulation Displacement Crimp (IDC) Latch With
9 3-215882-4 LATCH BU-STECK Buy Now AMP-LATCH - NOVO 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 34 Insulation Displacement Crimp (IDC) Latch With
10 3-215911-0 REC.CONN. Buy Now AMP-LATCH - NOVO 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 30 Insulation Displacement Crimp (IDC) Latch With
11 3-215911-4 34 WAY GREY MK II RECP - 3-0215911-4 Buy Now AMP-LATCH - NOVO 3-0215911-4 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 34 Insulation Displacement Crimp (IDC) Latch With
13 3-215915-4 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 34 Insulation Displacement Crimp (IDC) Latch With
14 3-215919-4 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 34 Insulation Displacement Crimp (IDC) Latch With
15 4-215882-0 40 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 40 Insulation Displacement Crimp (IDC) Latch With
16 4-215882-4 44P LATCH BU-STECK Buy Now AMP-LATCH - NOVO 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 44 Insulation Displacement Crimp (IDC) Latch With
17 4-215911-0 AMP LATCH, L.P. Buy Now AMP-LATCH - NOVO 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Center Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 40 Insulation Displacement Crimp (IDC) Latch With
18 4-215911-4 44 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 44 Insulation Displacement Crimp (IDC) Latch With
19 4-215915-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 40 Insulation Displacement Crimp (IDC) Latch With
20 4-215919-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 40 Insulation Displacement Crimp (IDC) Latch With
21 4-215919-4 4-215911-4 MAGAZ Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 44 Insulation Displacement Crimp (IDC) Latch With
22 5-215882-0 50 WAY GREY MK II RECEP Buy Now AMP-LATCH - NOVO 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 50 Insulation Displacement Crimp (IDC) Latch With
24 5-215911-0 50 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 50 Insulation Displacement Crimp (IDC) Latch With
25 5-215915-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 50 Insulation Displacement Crimp (IDC) Latch With
26 5-215919-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 50 Insulation Displacement Crimp (IDC) Latch With
27 6-215882-0 60 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 30 -55 – 125 -67 – 257 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 60 Insulation Displacement Crimp (IDC) Latch With
28 6-215911-4 64 WAY GREY MK II RECP Buy Now AMP-LATCH - NOVO 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Dual Polarizing Bar Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 64 Insulation Displacement Crimp (IDC) Latch With
29 6-215915-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 60 Insulation Displacement Crimp (IDC) Latch With
30 6-215915-4 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 30 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 64 Insulation Displacement Crimp (IDC) Latch With
31 6-215919-0 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 60 Insulation Displacement Crimp (IDC) Latch With
32 6-215919-4 AMP-LATCH 15.2 HIGH TAPE Buy Now 2.54 .1 8 -65 – 105 -85 – 221 2.54 .1 1 2 Receptacle Polarization Gold Gray Connector Ribbon Cable Wire & Cable Cable Mount Signal Wire-to-Board 64 Insulation Displacement Crimp (IDC) Latch With
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Number of Rows
Connector Style
Mating Alignment Type
Contact Mating Area Plating Material
Housing Color
Product Type
Wire/Cable Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Termination Method to Wire & Cable
Mating Connector Lock Type
Mating Connector Lock
Documentations
Female Socket Connector - 1-215882-0
Female Socket Connector - 1-215911-6
AMP LATCH MIL TYPE REC CONN. ASSY - 1-215882-0
AMP LATCH MIL TYPE REC CONN. ASSY - 1-215882-4
AMP LATCH MIL TYPE REC CONN. ASSY - 1-215882-6
AMP LATCH MIL TYPE REC CONN. ASSY - 2-215882-0
AMP LATCH MIL TYPE REC CONN. ASSY - 2-215882-6
AMP LATCH MIL TYPE REC CONN. ASSY - 3-215882-4
AMP LATCH MIL TYPE REC CONN. ASSY - 4-215882-0
AMP LATCH MIL TYPE REC CONN. ASSY - 4-215882-4
AMP LATCH MIL TYPE REC CONN. ASSY - 5-215882-0
AMP LATCH MIL TYPE REC CONN. ASSY - 6-215882-0
AMP LATCH MIL TYPE REC CONN. ASSY - 6-215882-4
AMP_LATCH_MIL_TYPE REC. CON - 1-215911-0
AMP_LATCH_MIL_TYPE REC. CON - 1-215911-4
AMP_LATCH_MIL_TYPE REC. CON - 1-215911-6
AMP_LATCH_MIL_TYPE REC. CON - 2-215911-0
AMP_LATCH_MIL_TYPE REC. CON - 2-215911-6
AMP_LATCH_MIL_TYPE REC. CON - 3-215911-0
AMP_LATCH_MIL_TYPE REC. CON - 3-215911-4
AMP_LATCH_MIL_TYPE REC. CON - 4-215911-0
AMP_LATCH_MIL_TYPE REC. CON - 4-215911-4
AMP_LATCH_MIL_TYPE REC. CON - 5-215911-0
AMP_LATCH_MIL_TYPE REC. CON - 6-215911-4
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 1-215915-0
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 1-215915-4
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 1-215915-6
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 2-215915-0
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 2-215915-6
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 3-215915-4
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 4-215915-0
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 5-215915-0
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 6-215915-0
AMP-LATCH MIL-TYPE RECEPT. CONN. ASS'Y 14,9 PRE-ASSEMBLED - 6-215915-4
AMP LATCH MIL TYPE REC CONN. ASSY - 1-215919-0
AMP LATCH MIL TYPE REC CONN. ASSY - 1-215919-4
AMP LATCH MIL TYPE REC CONN. ASSY - 1-215919-6
AMP LATCH MIL TYPE REC CONN. ASSY - 2-215919-0
AMP LATCH MIL TYPE REC CONN. ASSY - 2-215919-6
AMP LATCH MIL TYPE REC CONN. ASSY - 3-215919-4
AMP LATCH MIL TYPE REC CONN. ASSY - 4-215919-0
AMP LATCH MIL TYPE REC CONN. ASSY - 4-215919-4
AMP LATCH MIL TYPE REC CONN. ASSY - 5-215919-0
AMP LATCH MIL TYPE REC CONN. ASSY - 6-215919-0
AMP LATCH MIL TYPE REC CONN. ASSY - 6-215919-4
Female Socket Connector - 1-215882-0
Female Socket Connector - 1-215911-6
3D PDF - 1-215882-0
3D PDF - 1-215882-4
3D PDF - 1-215882-6
3D PDF - 1-215911-0
3D PDF - 1-215911-4
3D PDF - 1-215911-6
3D PDF - 1-215915-0
3D PDF - 1-215915-4
3D PDF - 1-215915-6
3D PDF - 1-215919-0
3D PDF - 1-215919-4
3D PDF - 1-215919-6
3D PDF - 2-215882-0
3D PDF - 2-215882-6
3D PDF - 2-215911-0
3D PDF - 2-215911-6
3D PDF - 2-215915-0
3D PDF - 2-215915-6
3D PDF - 2-215919-0
3D PDF - 2-215919-6
3D PDF - 3-215882-4
3D PDF - 3-215911-0
3D PDF - 3-215911-4
3D PDF - 3-215915-4
3D PDF - 3-215919-4
3D PDF - 4-215882-0
3D PDF - 4-215882-4
3D PDF - 4-215911-0
3D PDF - 4-215911-4
3D PDF - 4-215915-0
3D PDF - 4-215919-0
3D PDF - 4-215919-4
3D PDF - 5-215882-0
3D PDF - 5-215911-0
3D PDF - 5-215915-0
3D PDF - 5-215919-0
3D PDF - 6-215882-0
3D PDF - 6-215882-4
3D PDF - 6-215911-4
3D PDF - 6-215915-0
3D PDF - 6-215915-4
3D PDF - 6-215919-0
3D PDF - 6-215919-4
MD_1-215882-0_06142018839_dmtec - 1-215882-0
MD_1-215882-4_121620161122_dmtec - 1-215882-4
MD_1-215882-6_06142018840_dmtec - 1-215882-6
MD_1-215915-0_02272015857_dmtec - 1-215915-0
MD_2-215882-0_04022018539_dmtec - 2-215882-0
MD_2-215882-6_05232012220 - 2-215882-6
MD_2-215915-6_0701201104 - 2-215915-6
MD_4-215882-0_071720132239_dmtec - 4-215882-0
MD_6-215882-4_06222015739_dmtec - 6-215882-4
AMP-LATCH CONNECTOR REPORT - 4-215882-0
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.