D-Sub Locking & Mounting

Manufacturer TE Connectivity
Description .050SR FEM SCRLCK KIT,SLIM LN - 673-1091-01
Part Number 750831-1
URL http://www.te.com/usa-en/product-750831-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE 0.50 Series
Also Known As (Marketing Alias) 673-1091-01
Thread Length [mm] 4.57
Thread Length [in] .18
Screw Length [mm] 9.91
Screw Length [in] .39
Accessory Type Female Screwlocks
Packaging Method Individual Kit
Packaging Quantity 2
Product Type Accessory
Screw & Hole Thread Size 4-40 UNC (Male)
Screwlock Style Screwlock Only
Sélection de produit
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Thread Length [mm] Thread Length [in] Screw Length [mm] Screw Length [in] Accessory Type Packaging Method Packaging Quantity Product Type Screw & Hole Thread Size Screwlock Style
1 750831-1 .050SR FEM SCRLCK KIT,SLIM LN - 673-1091-01 Buy Now AMPLIMITE 0.50 Series 673-1091-01 4.57 .18 9.91 .39 Female Screwlocks Individual Kit 2 Accessory 4-40 UNC (Male) Screwlock Only
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Thread Length [mm]
Thread Length [in]
Screw Length [mm]
Screw Length [in]
Accessory Type
Packaging Method
Packaging Quantity
Product Type
Screw & Hole Thread Size
Screwlock Style
Documentations
Contactez le fournisseur
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.