E Series

High precision reduction gears with flange shaped case

Manufacturer SPINEA
Description TwinSpin E series reduction gear - TS 70 - 41 - E - P11
Part Number TS 70 - 41 - E - P11
Sélection de produit
Selector Part Number Name Size Ratio Series version Shaft version - P/key way (DIN 6885) Shaft version - According to spetial request Rated output torque - Tr (Nm) Acceleration and braking torque - Tmax (Nm) Permissible torque at emergency stop - Tem (Nm) Rated input speed - nr (rpm) Cycle effective speed - nef (rpm) Max. allowable input speed - nmax (rpm) Tilting stiffness - Mt (Nm/arcmin) Torsional stiffness - Kt (Nm/arcmin) Max. no-load starting torque (Nm) Max. back driving torque (Nm) Maximum lost motion - LM (arcmin) Average angular transmission error - ATE (arcses) Maximum tilting moment - Mc max [Nm] Rated radial force - FrR [kN] Maximum axial force - F a max [kN] Hysteresis - H [arcmin] Input inertia - I [10-4kgm2] Weight (kg)
1 TS 70 - 41 - E - P11 TS 70 41 E 11 50 100 250 2000 2000 4000 40 8 0,30 11 < 1,5 ± 30 142 2,8 4,1 < 1,5 0,061 1
2 TS 70 - 75 - E - P11 TS 70 75 E 11 50 100 250 2000 2500 5000 40 8 0,14 13 < 1,5 ± 30 142 2,8 4,1 < 1,5 0,061 1
3 TS 80 - 37 - E - P8 TS 80 37 E 8 78 156 390 2000 3000 4000 70 10 0,35 14 < 1,5 ± 30 280 4,8 6,9 < 1,0 0,03 1,6
4 TS 80 - 85 - E - P8 TS 80 85 E 8 78 156 390 2000 3000 5000 70 10 0,12 16 < 1,5 ± 30 280 4,8 6,9 < 1,0 0,03 1,6
5 TS 110 - 33 - E - P14 TS 110 33 E 14 122 244 610 2000 2000 3500 155 24 0,35 24 < 1,0 ± 17 740 9,3 13,1 < 1,0 0,16 3,7
6 TS 110 - 67 - E - P14 TS 110 67 E 14 122 244 610 2000 2500 3900 155 24 0,35 28 < 1,0 ± 17 740 9,3 13,1 < 1,0 0,16 3,7
7 TS 110 - 119 - E - P14 TS 110 119 E 14 122 244 610 2000 2500 4500 155 24 0,20 33 < 1,0 ± 17 740 9,3 13,1 < 1,0 0,16 3,7
8 TS 140 - 33 - E - P19 TS 140 33 E 19 268 670 1340 2000 2000 3000 380 62 0,60 40 < 1,0 ± 17 1160 11,5 17 < 1,0 0,67 5,8
9 TS 140 - 69 - E - P19 TS 140 69 E 19 268 670 1340 2000 2500 4500 380 62 0,40 50 < 1,0 ± 17 1160 11,5 17 < 1,0 0,67 5,8
10 TS 140 - 115 - E - P19 TS 140 115 E 19 268 670 1340 2000 2500 4500 380 62 0,35 65 < 1,0 ± 17 1160 11,5 17 < 1,0 0,67 5,8
11 TS 170 -33 - E - P19 TS 170 33 E 24 495 1237 2475 2000 1500 3000 1100 110 2,00 75 < 1,0 ± 17 2430 19,2 27,9 < 1,0 1,15 10,8
12 TS 170 - 59 - E - P24 TS 170 59 E 24 495 1237 2475 2000 2000 3500 1100 110 2,00 85 < 1,0 ± 17 2430 19,2 27,9 < 1,0 1,15 10,8
13 TS 170 - 125 - E - P24 TS 170 125 E 24 495 1237 2475 2000 2500 3900 1100 110 1,20 125 < 1,0 ± 17 2430 19,2 27,9 < 1,0 1,15 10,8
14 TS 170 - 141 - E - P24 TS 170 141 E 24 495 1237 2475 2000 2500 4000 1100 110 0,40 125 < 1,0 ± 15 2430 19,2 27,9 < 1,0 1,15 10,8
15 TS 200 - 49 - E - P24 TS 200 49 E 24 890 2225 4450 2000 1200 2500 1300 200 2,10 80 < 1,0 ± 15 3300 21,1 31,7 < 1,0 2,6 17,2
16 TS 200 - 63 - E - P24 TS 200 63 E 24 890 2225 4450 2000 1500 3500 1300 200 1,90 90 < 1,0 ± 15 3300 21,1 31,7 < 1,0 2,6 17,2
17 TS 200 - 125 - E - P24 TS 200 125 E 24 890 2225 4450 2000 2000 4000 1300 200 1,70 200 < 1,0 ± 15 3300 21,1 31,7 < 1,0 2,6 17,2
18 TS 200 - 169 - E - P24 TS 200 169 E 24 890 2225 4450 2000 2200 4500 1300 200 0,90 210 < 1,0 ± 15 3300 21,1 31,7 < 1,0 2,6 17,2
19 TS 220 - 55 - E - P28 TS 220 55 E 28 1250 3125 6250 2000 1200 2400 1900 310 1,80 75 < 1,0 ± 15 4400 22,5 35,5 < 1,0 4,8 22,4
20 TS 220 - 125 - E - P28 TS 220 125 E 28 1250 3125 6250 2000 1800 3500 1900 310 1,40 220 < 1,0 ± 15 4400 22,5 35,5 < 1,0 4,8 22,4
Part Number
Name
Size
Ratio
Series version
Shaft version - P/key way (DIN 6885)
Shaft version - According to spetial request
Rated output torque - Tr (Nm)
Acceleration and braking torque - Tmax (Nm)
Permissible torque at emergency stop - Tem (Nm)
Rated input speed - nr (rpm)
Cycle effective speed - nef (rpm)
Max. allowable input speed - nmax (rpm)
Tilting stiffness - Mt (Nm/arcmin)
Torsional stiffness - Kt (Nm/arcmin)
Max. no-load starting torque (Nm)
Max. back driving torque (Nm)
Maximum lost motion - LM (arcmin)
Average angular transmission error - ATE (arcses)
Maximum tilting moment - Mc max [Nm]
Rated radial force - FrR [kN]
Maximum axial force - F a max [kN]
Hysteresis - H [arcmin]
Input inertia - I [10-4kgm2]
Weight (kg)
Documentations
Contactez le fournisseur
SPINEA Development, manufacturing and sales of high-precision reduction gears
SPINEA, s.r.o.