1
Sierra Pacific Engineering Products

SPEP - 1307

.875 DIA BUMPER .531 HGT, W/ WASHER,BLK SBR

Manufacturer Sierra Pacific Engineering Products
Description .875 DIA BUMPER .531 HGT, W/ WASHER,BLK SBR
Part Number 1307
Material Rubber
Finish Black
Type Rubber Bumpers
Sélection de produit
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 1307 .875 DIA BUMPER .531 HGT, W/ WASHER,BLK SBR 1307 Product Information .0167 Rubber Black Rubber Bumpers
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Description du produit
Material: Rubber
Finish: Black
Type: Rubber Bumpers

Features:
  • Flat top bumper has on overall diameter of .88" with a height of .53".
  • Bumpers come in a variety of sizes and are typically applied
Documentations
Contactez le fournisseur
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Les utilisateurs ayant téléchargé ce produit ont également téléchargé
Page