1
Sierra Pacific Engineering Products

SPEP - KC802

0.75" LONG CAM, ZINC PLATED, HOOK. 0.063 OFFSET.

Manufacturer Sierra Pacific Engineering Products
Description 0.75" LONG CAM, ZINC PLATED, HOOK. 0.063 OFFSET.
Part Number KC802
Material Steel
Finish Zinc Plated
Type Hook with Offset
Sélection de produit
Selector Part Number Description Product URL Unit Weight (lbs) Material Finish Type
1 KC802 0.75" LONG CAM, ZINC PLATED, HOOK. 0.063 OFFSET. KC802 Product Information .025 Steel Zinc Plated Hook with Offset
Part Number
Description
Unit Weight (lbs)
Material
Finish
Type
Description du produit
Type: Hook with Offset
Material: Steel
Finish: Zinc Plated

Features:
  • We offer a variety of cams to fit your needs.
  • Grip or Latching Distance is determined by Housing Length and Cam Offset.
Documentations
Contactez le fournisseur
Sierra Pacific Engineering Products SPEP (Sierra Pacific Engineering and Products) is an ISO 9001 Certified global industrial hardware supplier. Headquartered in Long Beach, California with facilities in Dallas Texas, Chicago Illinois, and Northern China. SPEP specializes in supplying high quality: latches, hinges, hasps, pull knobs, handles and cam locks to OEMs. We are 100% ESOP company which means "Quality and Service is taken Personally" TM
Sierra Pacific Engineering and Products
Les utilisateurs ayant téléchargé ce produit ont également téléchargé
Page