2

Vacuum Gauge VAM

Manufacturer SCHMALZ
Description Vacuum gauge
Part number 10.07.02.00035
Selection VAM 40 1H DR
Sélection de produit
Selector Type Width B [mm] Width B1 [mm] Diameter D [mm] Thread Diameter G1 Height H [mm] Height H1 [mm] Length LG1 [mm] Width across flats SW1 [mm]
1 VAM 40 1H DR 30 40 40 G1/8''-AG - - 8.5 12
2 VAM 100/250 U 87 - 100 G1/2''-AG 112 142 25 22
3 VAM 63/250 H 34 46 63 G1/4''-AG - - 12 14
4 VAM 63/400 H 34 46 63 G1/4''-AG - - 12 14
5 VAM 63/1 H 35 48 63 G1/4''-AG - - 13 14
6 VAM 63/1 U 26 63 G1/4''-AG 68 82.5 13 14
7 VAM 63/1 H-SE 39.5 59 67 G1/8''-AG - - 10 14
8 VAM 40 1H 30 40 40 G1/8''-AG - - 10 12
9 VAM 63/100 U 35 51 63 G1/4''-AG - - 10 14
10 VAM 63/100 H 34 46 63 G1/4''-AG - - 12 14
Type
Width B [mm]
Width B1 [mm]
Diameter D [mm]
Thread Diameter G1
Height H [mm]
Height H1 [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Contactez le fournisseur
SCHMALZ Vacuum Technology