1

Foot-Operated Interrupter FU

Manufacturer SCHMALZ
Description Foot-operated interrupter
Part number 10.05.09.00010
Selection FU 7 3/2 R
Sélection de produit
Selector TYPE Width B [mm] Thread Diameter G1 Height H [mm] Length L [mm]
1 FU 7 3/2 R 150 G1/4''-IG 155 240
2 FU 7 3/2 150 G1/4''-IG 155 240
TYPE
Width B [mm]
Thread Diameter G1
Height H [mm]
Length L [mm]
Contactez le fournisseur
SCHMALZ Vacuum Technology