HSEC8-EM - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Edge Mount

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Edge Mount, HSEC8-110-01-S-D-EM2
Part number HSEC8-110-01-S-D-EM2
Series HSEC8-EM
Number of positions 10
Card thickness -01: 1.57mm [.062] THICK CARD
Sélection de produit
HSEC8-EM
-01: 1.57mm [.062] THICK CARD
-D: Double
-EM2: 1,57mm [.062] Thick PCB
Description du produit
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Solder tabs for mechanical strength
  • Extended Life Product™ (E.L.P.™)
Contactez le fournisseur
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA