1

440R Two Hand Control Relays to EN574 Category IIIC

Manufacturer Rockwell Automation
Description 440R Two Hand Control Relays to EN574 Category IIIC, 1 N.C. + 1 N.O. (Two-Hand Control)
Part number 440R-D23171
Sélection de produit
Selector Inputs Button type Safety Outputs Terminals Reset Type Power Supply Cat. No.
1 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Removable (MSR125HP Automatic 24V DC 440R-D23171
2 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Removable (MSR125HP Automatic 24V AC 440R-D23170
3 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Removable (MSR125HP Automatic 115V AC 440R-D23169
4 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Removable (MSR125HP Automatic 230V AC 440R-D23168
5 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Fixed (MSR125H) Automatic 24V DC 440R-D23166
6 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Fixed (MSR125H) Automatic 115V AC 440R-D23164
7 1 N.C. + 1 N.O. (Two-Hand Control) Mechanical or Bulletin 800Z 2 N.O. Fixed (MSR125H) Automatic 230V AC 440R-D23163
Inputs
Button type
Safety Outputs
Terminals
Reset Type
Power Supply
Cat. No.
Contactez le fournisseur
Rockwell Automation Fabricant de solutions de puissance, de contrôle et d'information
Rockwell Automation