B18-TDH Box/Conduit with Deck Hanger

Manufacturer nVent CADDY
Description B18-TDH Box/Conduit with Deck Hanger, 1" EMT
Part Number 16MB18TDH
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
Sélection de produit
Selector Part Number Description FullDetails Brand Material Finish
1 16MB18TDH B18-TDH Box/Conduit with Deck Hanger, 1" EMT Full Details CADDY Spring Steel nVent CADDY Armour
2 6MB18TDH B18-TDH Box/Conduit with Deck Hanger, 3/8" Flexible, 14-2 to 12-3 MC/AC Full Details CADDY Spring Steel nVent CADDY Armour
3 812MB18TDH B18-TDH Box/Conduit with Deck Hanger, 1/2", 3/4" EMT Full Details CADDY Spring Steel nVent CADDY Armour
Part Number
Description
FullDetails
Brand
Material
Finish
Description du produit
  • Meets the requirements of NEC® Section 300.4(E)
  • Supports conduit or pipe 1-1/2 (38 mm) under the roof decking to prevent potential damage from nails or screws
  • Supports box and conduit with one attachment point
Contactez le fournisseur
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.