Angular Contact Bearing, 2A-BST45X100-1BP4

 
Manufacturer NTN Bearing Company
Description Angular Contact Bearing, 45 mm ID, 100 mm OD, 20 mm Width, 60 ° Contact, ISO Class 4, Open
Part Number 2A-BST45X100-1BP4
MI Item Number 05998291
Distributor Motion Industries
Motion Internal Description 2A-BST45X100-1BP4 BRG
E-Shop link https://motionindustries.com/products/sku/05998291
Bearing Material High Carbon Chrome Steel
Bore Diameter 45 mm
Bore Type Round
Cage Material Nylon
Closure Type Open
Contact Angle 60 °
Fillet Radius 1 mm
Finish/Coating Uncoated
Operating Temperature Range -40 to 120 ºC
Outside Diameter 100 mm
Overall Width 20 mm
Precision Rating ISO Class 4
Radial Dynamic Load Capacity 62000 N
Radial Static Load Capacity 153000 N
Row Type & Fill Slot Single-Row Non-Fill Slot
Snap Ring Included Without Snap Ring
Weight 0.783 kg
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Contactez le fournisseur

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map