Transmitter for Moisture Analysis - Michell Easidew PRO I.S. for liquids

Manufacturer Michell Instruments Ltd
Description Easidew PRO I.S. Transmitter for Moisture in Liquids, 2-wire, I.S. certified with 0-1200 ppmW, and programmed user-supplied saturation constants, EPR-LQ-IS+0/1200+00
Part number EPR-LQ-IS+0/1200+00
Omniclass number 23.35.43.00
Response Time 5 mins to T95 (dry to wet)
Repeability 0.5°C (0.9°F) dew point
Voltage 12 to 28 V DC
Operating temperature -40 to +60°C (-40 to +140°F)
Storage Temperature -40 to +60°C (-40 to +140°F)
Operating pressure 45 MPa (450 barg / 6526.7 psig) maximum
Mass 1.27kg (2.8lb)
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Programmed user-supplied value - ppmW zero value
Programmed user-supplied value - full scale value
Liquid

Documentations

Contactez le fournisseur

Michell Instruments Ltd

Michell Instruments Ltd

Michell Instruments is a worldwide leader in the field of humidity and oxygen measurement. We produce and supply high-precision transmitters, instruments and system solutions that measure dew-point, humidity and oxygen in a vast range of applications and industries. These range from compressed air drying and industrial gas production to natural gas processing and pharmaceutical manufacturing – and many more.

Google Map