HWA 240 K

Robust, dual-channel DN40 sealing head with large bearing spacing and up to 50% higher speed than the standard H.

 
Manufacturer maierGroup
Description HWA 240 K
Manufacturer Part Number 1108490
Product Page https://maier-heidenheim.com/ddf/baureihe-h/
Material Guss
Mass 16,5 kg
Quantity 1
Media Wasser, Dampf
max flow rate bis 7,9 m³/h
max speed 150000/(DN x PN)
max temperature -10…230 °C
max pressure -0,2…28 bar
Inner diameter of rotor 38 mm
Housing connection B G 1 1/4
Housing connection C G 1 1/4
Rotor connection K-flange 50 mm
Diameter of inner tube support 28 mm
Overall length 313 mm
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Description du produit

Flexible, robust, and low-maintenance: The reinforced version of the H series is designed for a wide range of media and a large pressure and temperature range up to higher speeds. This means you only need one solution for a wide variety of applications. As a result, you can reduce your maintenance and storage costs in the long term.

Contactez le fournisseur

maierGROUP

maierGROUP

The maierGROUP is your reliable partner when it comes to piping media from a stationary to a rotating unit. We are your competent partner, from selecting and manufacturing of your rotary joint up to service during operation. More than 100 years of experience in the development of machine components make sure you take the right decision.

Google Map