NCM

Manufacturer KOWA
Description 1/1.8" Megapixel Wide Angle lens, Extra Low Distortion, locking screws, metal housing, C-mount
Part Number LM3NCM
Sélection de produit
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM3NCM 1/1.8" Megapixel Wide Angle lens, Extra Low Distortion, locking screws, metal housing, C-mount NCM 1/1.8" 9 3,5 4,5 38.2 38.2
2 LM4NCM 1/1.8" Megapixel Wide Angle lens, Extra Low Distortion, locking screws, metal housing, C-mount NCM 1/1.8" 9 4,4 4,5 57.3 57.5
3 LM6NCM 1/2" Megapixel Wide Angle lens, Extra Low Distortion, locking screws, metal housing, C-mount NCM 1/2" 8 6 4,5 45.8 46.1
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentations
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH