4

NCL

Manufacturer KOWA
Description 1/2" VGA, F1.4, fixed focal length lens, metal housing, C-mount, extra wide angle, locking screws for iris & focus
Part Number LM4NCL
Sélection de produit
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM4NCL 1/2" VGA, F1.4, fixed focal length lens, metal housing, C-mount, extra wide angle, locking screws for iris & focus NCL 1/2" 8 3,5 30.5 31.1
2 LM5NCL 1/2" VGA, F1.4, fixed focal length lens, metal housing, C-mount, wide angle, locking screws for iris & focus NCL 1/2" 8 4,5 29.5 30.1
3 LM6NCL 1/2" VGA, F1.4, fixed focal length lens, metal housing, C-mount, locking screws for iris & focus NCL 1/2" 8 6 34.0 34.6
4 LM12NCL 1/2" VGA, F2.8, fixed focal length lens, metal housing, C-mount, locking screws for iris & focus NCL 1/2" 8 12 29.5 30.1
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentations
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH