3

LMZ20550

Manufacturer KOWA
Description 1/1.8", 27.5x HD-Multi-Megapixel zoom lens, 20-550mm, F4.6, C-mount, IR-corrected, DC-Iris Version
Part Number LMZ20550AMDC-IR
Sélection de produit
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ20550AMDC-IR 1/1.8", 27.5x HD-Multi-Megapixel zoom lens, 20-550mm, F4.6, C-mount, IR-corrected, DC-Iris Version LMZ20550 1/1.8" 9 20 - 550 342 342
2 LMZ20550AMPDC-IR 1/1.8", 27.5x HD-Multi-Megapixel zoom lens, 20-550mm, F4.6, C-mount, IR-corrected, DC-Iris Version with Preset LMZ20550 1/1.8" 9 20 - 550 342 342
3 LMZ20550AMPDC-IRAF 1/1.8", 27.5x HD-Multi-Megapixel zoom lens, 20-550mm, F4.6, C-mount, IR-corrected, DC-Iris Version with Auto-Focus LMZ20550 1/1.8" 9 20 - 550 342 342
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH