5

LMZ11176

Manufacturer KOWA
Description 2/3", 16x HD-Multi-Megapixel zoom lens, 11-176mm, F1.6, C-mount, IR-corrected, 3 Motor Version
Part Number LMZ11176M3-IR
Sélection de produit
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ11176M3-IR 2/3", 16x HD-Multi-Megapixel zoom lens, 11-176mm, F1.6, C-mount, IR-corrected, 3 Motor Version LMZ11176 2/3" 11 11 - 176 211.5 211.5
2 LMZ11176M3P-IR 2/3", 16x HD-Multi-Megapixel zoom lens, 11-176mm, F1.6, C-mount, IR-corrected, 3 Motor Version with Preset LMZ11176 2/3" 11 11 - 176 211.5 211.5
3 LMZ11176AMDC-IR 2/3", 16x HD-Multi-Megapixel zoom lens, 11-176mm, F1.6, C-mount, IR-corrected, DC-Iris Version LMZ11176 2/3" 11 11 - 176 211.5 211.5
9 LMZ11176AMPDC-IR 2/3", 16x HD-Multi-Megapixel zoom lens, 11-176mm, F1.6, C-mount, IR-corrected, DC-Iris Version with Preset LMZ11176 2/3" 11 11 - 176 211.5 211.5
10 LMZ11176AMPDC-IRAF 2/3", 16x HD-Multi-Megapixel zoom lens, 11-176mm, F1.6, C-mount, IR-corrected, DC-Iris Version with Auto-Focus LMZ11176 2/3" 11 11 - 176 211.5 211.5
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH