3

LMZ10360

Manufacturer KOWA
Description 1/1.8", 36x HD-Multi-Megapixel zoom lens, 10-360mm, F1.9, C-mount, IR-corrected, DC-Iris Version
Part Number LMZ10360AMDC-IR
Sélection de produit
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ10360AMDC-IR 1/1.8", 36x HD-Multi-Megapixel zoom lens, 10-360mm, F1.9, C-mount, IR-corrected, DC-Iris Version LMZ10360 1/1.8" 9 10 - 360 271 271
2 LMZ10360AMPDC-IR 1/1.8", 36x HD-Multi-Megapixel zoom lens, 10-360mm, F1.9, C-mount, IR-corrected, DC-Iris Version with Preset LMZ10360 1/1.8" 9 10 - 360 271 271
3 LMZ10360AMPDC-IRAF 1/1.8", 36x HD-Multi-Megapixel zoom lens, 10-360mm, F1.9, C-mount, IR-corrected, DC-Iris Version with Auto-Focus LMZ10360 1/1.8" 9 10 - 360 271 271
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH