7

JCM-V

Manufacturer KOWA
Description 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount, extra wide angle, low distortion
Part Number LM5JCM-V
Sélection de produit
Selector Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount, extra wide angle, low distortion JCM-V 2/3" 11 5 4,5 38.1 38.4
2 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount JCM-V 2/3" 11 8 4,5 41.6 42.2
3 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount JCM-V 2/3" 11 12 4,5 37.0 38.1
4 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount JCM-V 2/3" 11 16 4,5 36.5 38.6
5 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount JCM-V 2/3" 11 25 4,5 39.5 44.0
6 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount JCM-V 2/3" 11 35 4,5 38.8 45.3
7 2/3" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 4,5µm resolution, C-mount JCM-V 2/3" 11 50 4,5 56.2 71.8
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentations
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH