9

JC

Manufacturer KOWA
Description 2/3" Megapixel, 6mm fixed focal length lens, F1.4, locking screws, metal housing, up to 5µm resolution, C-mount
Part Number LM6JC
Sélection de produit
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM6JC 2/3" Megapixel, 6mm fixed focal length lens, F1.4, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 6 5 32.8 33.9
2 LM8JC 2/3" Megapixel, 8mm fixed focal length lens, F1.4, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 8 5 30.0 31.2
3 LM12JC 2/3" Megapixel, 12mm fixed focal length lens, F1.4, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 12 5 31.5 33.4
4 LM16JC 2/3" Megapixel, 16mm fixed focal length lens, F1.4, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 16 5 28.0 30.6
5 LM25JC 2/3" Megapixel, 25mm fixed focal length lens, F1.6, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 25 5 28.0 30.6
6 LM35JC 2/3" Megapixel, 35mm fixed focal length lens, F1.6, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 35 5 36.5 41.9
7 LM50JC 2/3" Megapixel, 50mm fixed focal length lens, F2.0, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 50 5 39.5 44.9
8 LM75JC 2/3" Megapixel, 75mm fixed focal length lens, F2.5, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 75 5 51.0 56.4
9 LM100JC 2/3" Megapixel, 100mm fixed focal length lens, F2.8, locking screws, metal housing, up to 5µm resolution, C-mount JC 2/3" 11 100 5 70.0 75.4
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentations
Contactez le fournisseur
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH