1

GN 426.6 Stainless Steel-Cabinet "U" handle, Type A Mounting from the back

Manufacturer GANTER
Description GN 426.6 Stainless Steel-Cabinet "U" handle, Type A Mounting from the back
Part number GN 426.6-20-200-A
Note el@ss 6.0: 23-01-01-03
Omniclass number 23.17.19.00
Sélection de produit
Selector Part number d1 (mm) l1 ±0.5 (mm) d2 d3 (mm) h1 (mm) h2 (mm) r (mm) t1 (mm) t2 (mm) Material
1 GN 426.6-20-200-A 20 200 M8 105 68 22 15 stainless steel
2 GN 426.6-20-300-A 20 300 M8 105 68 22 15 stainless steel
3 GN 426.6-28-250-A 28 250 M10 32 128 90 32 17 stainless steel
4 GN 426.6-28-350-A 28 350 M10 32 128 90 32 17 stainless steel
5 GN 426.6-28-500-A 28 500 M10 32 128 90 32 17 stainless steel
Part number
d1 (mm)
l1 ±0.5 (mm)
d2
d3 (mm)
h1 (mm)
h2 (mm)
r (mm)
t1 (mm)
t2 (mm)
Material
Documentations
Contactez le fournisseur
GANTER Fabricant d'éléments de machine et normalisés pour le serrage et la manoeuvre
Otto Ganter GmbH & Co. KG