1

GN 115 Latches, operation with operating elements, not lockable, Type LG Operation with lever handle

Manufacturer GANTER
Description GN 115 Latches, operation with operating elements, not lockable, Type LG Operation with lever handle
Part number GN 115-LG-38-SW
Note el@ss: 23-23-90-90
Sélection de produit
Selector Part number a (mm) d (mm) H (mm) Material
1 GN 115-LG-4-SW 4 32 6 steel
2 GN 115-LG-6-SW 6 32 6 steel
3 GN 115-LG-8-SW 8 32 6 steel
4 GN 115-LG-10-SW 10 32 6 steel
5 GN 115-LG-13-SW 13 32 6 steel
6 GN 115-LG-14-SW 14 32 6 steel
7 GN 115-LG-16-SW 16 32 6 steel
8 GN 115-LG-18-SW 18 32 6 steel
9 GN 115-LG-20-SW 20 32 6 steel
10 GN 115-LG-22-SW 22 32 6 steel
11 GN 115-LG-24-SW 24 32 6 steel
12 GN 115-LG-26-SW 26 32 6 steel
13 GN 115-LG-28-SW 28 32 6 steel
14 GN 115-LG-30-SW 30 32 6 steel
15 GN 115-LG-32-SW 32 32 6 steel
16 GN 115-LG-34-SW 34 32 6 steel
17 GN 115-LG-36-SW 36 32 6 steel
18 GN 115-LG-38-SW 38 32 6 steel
19 GN 115-LG-40-SW 40 32 6 steel
20 GN 115-LG-42-SW 42 32 6 steel
21 GN 115-LG-45-SW 45 32 6 steel
22 GN 115-LG-50-SW 50 32 6 steel
Part number
a (mm)
d (mm)
H (mm)
Material
Documentations
Contactez le fournisseur
GANTER Fabricant d'éléments de machine et normalisés pour le serrage et la manoeuvre
Otto Ganter GmbH & Co. KG