LINEAR MOTOR - LMG20-050

LMG SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - LMG20-050
Part Number LMG20-050
Sélection de produit
Selector Part Number Description Length (mm) Width (mm) Continuous force (N) Peak force (N)
1 LMG20-050 LINEAR MOTOR - LMG20-050 335 86 378 1790
Part Number
Description
Length (mm)
Width (mm)
Continuous force (N)
Peak force (N)
Documentations
Contactez le fournisseur
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.