LINEAR MOTOR - LMG10-030

LMG SERIES

Manufacturer ETEL SA
Description LINEAR MOTOR - LMG10-030
Part Number LMG10-030
Sélection de produit
Selector Part Number Description Length (mm) Width (mm) Continuous force (N) Peak force (N)
1 LMG10-030 LINEAR MOTOR - LMG10-030 175 66 123 521
Part Number
Description
Length (mm)
Width (mm)
Continuous force (N)
Peak force (N)
Documentations
Contactez le fournisseur
ETEL SA Since its founding in 1974, ETEL has grown steadily to become a leading supplier of high performance motion control components and complete motion platforms. ETEL is the preferred supplier worldwide that is 100% dedicated to direct drive solutions
ETEL S.A.